Select a different country or region to see content for your location.
United States
21:51:27 GMT+0000 (Coordinated Universal Time)


LOE248-N-BF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 240 mm | Shaft diameter |
a | 980 mm | Length base |
h1 | 615 mm | Height |
g1 | 400 mm | Total width |
≈m | 440 kg | Weight |
Dimensions
b | 280 mm | Width base |
c | 120 mm | Heigth base |
D | 440 mm | Outside diameter bearing |
d2 | 260 mm | Shaft diameter shoulder |
d5 | TR240X4 | Thread shaft nut |
g | 300 mm | Width housing body |
h | 340 mm | Center heigth |
m | 820 mm | Distance fixing bore |
n | 165 mm | Bore distance width |
s | M42 | Size of fixing screws |
u | 48 mm | Width slot |
v | 70 mm | Length slot |
w | 120 mm | Location collar width |
Additional information
8,4 l | Oil quantity first filling | |
125 mm | Maximum heigth oil level | |
100 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products