Select a different country or region to see content for your location.
United States
19:22:27 GMT+0000 (Coordinated Universal Time)


LOE238-N-BF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 190 mm | Shaft diameter |
a | 820 mm | Length base |
h1 | 485 mm | Height |
g1 | 350 mm | Total width |
≈m | 240 kg | Weight |
Dimensions
b | 240 mm | Width base |
c | 90 mm | Heigth base |
D | 340 mm | Outside diameter bearing |
d2 | 196 mm | Shaft diameter shoulder |
d5 | M190X3 | Thread shaft nut |
g | 250 mm | Width housing body |
h | 270 mm | Center heigth |
m | 670 mm | Distance fixing bore |
n | 130 mm | Bore distance width |
s | M42 | Size of fixing screws |
u | 48 mm | Width slot |
v | 70 mm | Length slot |
w | 95 mm | Location collar width |
Additional information
7,2 l | Oil quantity first filling | |
100 mm | Maximum heigth oil level | |
70 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products