Select a different country or region to see content for your location.
United States
09:32:46 GMT+0000 (Coordinated Universal Time)


LOE224-N-BL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 120 mm | Shaft diameter |
a | 550 mm | Length base |
h1 | 320 mm | Height |
g1 | 250 mm | Total width |
≈m | 83 kg | Weight |
Dimensions
b | 165 mm | Width base |
c | 55 mm | Heigth base |
D | 215 mm | Outside diameter bearing |
d2 | 126 mm | Shaft diameter shoulder |
d5 | M120X2 | Thread shaft nut |
g | 175 mm | Width housing body |
h | 175 mm | Center heigth |
m | 440 mm | Distance fixing bore |
n | 80 mm | Bore distance width |
s | M30 | Size of fixing screws |
u | 36 mm | Width slot |
v | 50 mm | Length slot |
w | 72 mm | Location collar width |
Additional information
2,3 l | Oil quantity first filling | |
70 mm | Maximum heigth oil level | |
50 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products