Select a different country or region to see content for your location.
United States
01:09:37 GMT+0000 (Coordinated Universal Time)


LOE219-N-BL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 95 mm | Shaft diameter |
a | 490 mm | Length base |
h1 | 270 mm | Height |
g1 | 250 mm | Total width |
≈m | 65 kg | Weight |
Dimensions
b | 160 mm | Width base |
c | 50 mm | Heigth base |
D | 170 mm | Outside diameter bearing |
d2 | 100 mm | Shaft diameter shoulder |
d5 | M95X2 | Thread shaft nut |
g | 170 mm | Width housing body |
h | 150 mm | Center heigth |
m | 400 mm | Distance fixing bore |
n | 80 mm | Bore distance width |
s | M24 | Size of fixing screws |
u | 30 mm | Width slot |
v | 45 mm | Length slot |
w | 67 mm | Location collar width |
Additional information
1,6 l | Oil quantity first filling | |
70 mm | Maximum heigth oil level | |
55 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products