Select a different country or region to see content for your location.
United States
07:44:15 GMT+0000 (Coordinated Universal Time)


LOE218-N-AF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 90 mm | Shaft diameter |
a | 410 mm | Length base |
h1 | 245 mm | Height |
g1 | 225 mm | Total width |
≈m | 45 kg | Weight |
Dimensions
b | 150 mm | Width base |
c | 48 mm | Heigth base |
D | 160 mm | Outside diameter bearing |
d2 | 95 mm | Shaft diameter shoulder |
d5 | M90X2 | Thread shaft nut |
g | 160 mm | Width housing body |
g3 | 17,5 mm | Wall thickness |
h | 135 mm | Center heigth |
m | 340 mm | Distance fixing bore |
n | 80 mm | Bore distance width |
s | M20 | Size of fixing screws |
u | 25 mm | Width slot |
v | 35 mm | Length slot |
w | 61 mm | Location collar width |
Additional information
1,5 l | Oil quantity first filling | |
60 mm | Maximum heigth oil level | |
45 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.