Select a different country or region to see content for your location.
United States
11:47:14 GMT+0000 (Coordinated Universal Time)


BND3172-H-C-T-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 340 mm | Shaft diameter |
a | 1.200 mm | Length base |
h1 | 760 mm | Total height |
g1 | 400 mm | Total width with lid g1 |
g2 | 450 mm | Total width with lid g2 |
≈m | 568 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 370 mm | Width base |
c | 115 mm | Height base foot |
D | 600 mm | Outside Diameter |
dc | 360 mm | Champfer diameter c |
dz | 360 mm | Champfer diameter dz |
g | 225 mm | Width housing body |
g3 | 200 mm | Locking collar width g3 |
g4 | 188 mm | Locking collar width g4 |
h | 380 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 1.000 mm | Distance fixing bore |
n | 200 mm | Bore distance width |
s | M48 | Size of fixing screws |
s2 | M24 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 650 mm | Pitch circle dia fixing holes |
u | 56 mm | Width oblong holes |
v | 75 mm | Lenght oblong hole |
Additional information
H3172-HG | Adaptive Sleeve | |
23172..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products