Select a different country or region to see content for your location.
United States
19:42:55 GMT+0000 (Coordinated Universal Time)


VRE314-C
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 70 mm | Shaft diameter |
a | 290 mm | Length base |
h1 | 188 mm | Height |
g2 | 500 mm | Total width with cover |
≈m | 70,4 kg | Weight |
Dimensions
B | 35 mm | Width |
b | 70 mm | Width base |
c | 25 mm | Heigth base |
D | 150 mm | Outside diameter bearing |
d2 | 80 mm | Shaft diameter shoulder |
d4 | 60 mm | Shaft dieameter outside |
e | 405,5 mm | Locking collar width |
h | 95 mm | Center heigth |
m | 230 mm | Distance fixing bore |
n | 380 mm | Bore distance width |
s | M16 | Size of fixing screws |
w1 | 811 mm | Length shaft total |
w2 | 140 mm | Distance shaft end |
w3 | 143 mm | Length shaft tap |
w4 | 222,5 mm | Lenght shaft end |
w5 | 331 mm | Length shaft shoulder |
w7 | 257,5 mm | Lenght shaft end |
Additional information
NU314-E-TVP2-C3 | Bearing designation | |
2X7314-B-TVP-UA | Reference bearing designation | |
VR314-C | Housing |
Downloads:

