Select a different country or region to see content for your location.
United States
01:22:20 GMT+0000 (Coordinated Universal Time)


VRE307-B
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 35 mm | Shaft diameter |
a | 190 mm | Length base |
h1 | 113 mm | Height |
g2 | 255 mm | Total width with cover |
≈m | 13 kg | Weight |
Dimensions
B | 21 mm | Width |
b | 45 mm | Width base |
c | 18 mm | Heigth base |
D | 80 mm | Outside diameter bearing |
d2 | 45 mm | Shaft diameter shoulder |
d4 | 28 mm | Shaft dieameter outside |
e | 198 mm | Locking collar width |
h | 60 mm | Center heigth |
m | 150 mm | Distance fixing bore |
n | 175 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 395 mm | Length shaft total |
w3 | 60 mm | Length shaft tap |
w4 | 117,5 mm | Lenght shaft end |
w5 | 160 mm | Length shaft shoulder |
Additional information
NJ307-E-TVP2 | Bearing designation | |
6307-C3 | Reference bearing designation | |
VR307-A | Housing |
Downloads:

