Customer Success Story
Saves More Than 300,000 Euros
Every year, Asia Cement Public Company Limited produces several million tons of different types of cement in Thailand. For the planned overhaul of the 82-ton raw material mill gearbox, the company was looking for a cost- and time-efficient solution for mounting and dismounting.The cement manufacturer decided to go with the induction system with Medium-Frequency-Technology (MFT).
Benefits
Quick and easy installation of the large components
Significantly reduced downtime and production loss
Reduced labor cost for fitters and gearbox specialist
Increased occupational safety – no work with open flame or heated oil bath
Challenge
Traditionally, the customer spends approximately 30 days to overhaul their gearbox. This large raw mill gearbox contains 6 shafts with 5 gear sets of various sizes. Each shaft comprises 2-3 large size bearings. Moreover, a large coupling is part of the mounting/dismounting process. The complexity and size cause difficulties in the overhauling process that consume a significant amount of time. The Schaeffler mounting experts had the challenge to reduce the time of the overhauling process and improve the efficiency of the maintenance team.
Solution
What's Special
This was the first time at Asia Cement Public Company Ltd. to mount and dismount gearbox components including the large sized bearings using the Medium-Frequency-Technology heating device. The flexible inductors could be used for several sizes of bearings and other gearbox components. The goal for Schaeffler to improve the efficiency of the overhaul was achieved by reducing the timeconsumption by 50%. Consequently, the downtime of the equipment could be reduced significantly and work safety could be increased as no open flames or oil baths were used.
The customer expressed his satisfaction and will also make use of the mounting service and the Schaeffler MFT tool rental for his next overhaul. This service solution can be used across all fields of sectors with similarly large bearings.
Savings
Method | Gas flame heating | Medium frequency heating |
Working time | 30 days | 15 days |
Manpower (Including gearbox´s specialist) | 30 days x € 1.500 € 45.000 | 15 days x € 1.500 |
Resource cost/ MFT rent cost |
| 6 days x € 1250 |
Downtime cost | 30 days x € 20.000 € 600.000 | 15 days x € 20.000 |
Total cost | € 645.190 | € 330.000 |
Savings | € 315.190 |
Induction Units With Medium Frequency Technology
Unlike induction heating devices, induction units with medium-frequency technology are not only suitable for thermal mounting but also for removal. They can also be used to heat up very large and heavy components. Each unit comprises a generator and inductor that is positioned on the workpiece. A rigid or flexible inductor is used, depending on requirements.
Depending on the application, flexible inductors can befitted in the bore or on the outside diameter of the work-piece. They are suitable for heating of bearing inner rings or for large components. Rigid inductors are particularly well suited to volume production. Flexibility is less of a priority here than short setup times and a high level of process reliability.
At the time, the solution was realized with the HEAT-GENERATOR40-2 medium-frequency heating device. Today, Schaeffler would use the environmentally friendly and reliable induction unit with medium-frequency heating device MF-GENERATOR3.0-44KW of the new generation. It also comes with 10% more power.
Download
Contact
Industrial Services & Solutions at a Glance