Mining Duty Housings Endure Extreme Operating Conditions And Extend Bearing Life.

Schaeffler Mining Duty Housings are designed to optimize load distribution, increase breaking loads, withstand high stresses and heavy loads common in mining conveyor pulleys.

They are available in both metric and inch sizes.

Schaeffler standard housing features allow for faster and more accurate alignment, reduced installation time, improved bearing lubrication and increased bearing life with better load distribution.
 

❶ Predefined positions for condition monitoring and lubrication, on top and side of the housing

❷ Lubrication groove -  more effective bearing lubrication

❸ Triple Ring Labyrinth Seal (with O-Ring)

❹ Optimised load distribution through innovative design

❺ Drain Holes (Cross-drilled & plugged)

❻ Precision Machined Base Ends and Side Faces

❼ Centerline Location Marks

❽ Two Lubrication Holes: Greasing of the outer ring or the bearing side
 

© Schaeffler Austria GmbH