Wählen Sie ein anderes Land oder eine andere Region aus, um Inhalte für Ihren Standort anzuzeigen.
Vereinigte Staaten von Amerika

Axial Ball Bearings
Axial ball bearings are pure axial bearings, which means that they may only be subjected to predominantly axial load. However, depending on the axial load and speed range, very small radial forces can also be transmitted.Axial ball bearings also include axial deep groove ball bearings and axial angular contact ball bearings. Axial angular contact ball bearings can support lower axial loads than comparable axial ball bearings but have a higher radial load carrying capacity.
Bitte warten…
Axial Ball Bearings (0)
No results found
Searching for the term did not yield any result. \nTry searching for another term or check if you have entered the correct term