Rolling bearings are automatically supplied with the correct quantity of lubricant by lubricators or lubrication systems. The prevents the most frequent cause of rolling bearing failure: Insufficient or incorrect lubrication. Approximately 90% of all bearings are lubricated with grease. Relubrication with the correct quantity of grease at the appropriate intervals provides a significant increase in the operating life of the rolling bearings.

© Schaeffler Austria GmbH