Select a different country or region to see content for your location.
United States
07:50:21 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.HOSE-PA12-CLEAR-10M
Schlauch für Schmierstoffgeber
Hose for oil lubrication, transparent
Preferred product

Technical data
Suitable for drag chain use, unfilled, transparent | Type | |
D1 | 6 mm | Diameter |
D2 | 3 mm | Diameter |
L | 10 m | Length |
Rmin | 40 mm | Minimum bending radius |
PA12 | Material | |
top | -20 °C ... +80 °C | Operating temperature |
≈m | 0,1 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch