Select a different country or region to see content for your location.
United States
08:56:41 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.PINION-MD2,0-Z17-B20-SL-W
Lubrication gear wheel
Lubrication gear left hand helical teeth, lubricant feed radial
Preferred product

Technical data
Relubrication of tooth sets | Usage | |
left hand helical teeth | Design | |
radial | Lubricant feed | |
open cell PU foam | Material | |
top | -30 °C ... +140 °C | Operating temperature |
5 m/s | Max. permissible circumferential speed at outside diameter | |
Oil, greases up to NLGI 2 | Lubricant | |
m | 2 mm | Modulus |
z | 17 | Teeth number |
d | 36,08 mm | Pitch circle diameter |
da | 40,1 mm | |
B | 20 mm | |
L | 51,4 mm | |
β | 19,53 ° | Helix angle |
≈m | 0,3 kg | Weight |
Downloads:
Your current product variant
Version | SL | Lubrication gears, left hand helical teeth |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch
Lubricators
Recently viewed products

Wait to see recently viewed products