Select a different country or region to see content for your location.
United States
08:44:40 GMT+0000 (Coordinated Universal Time)

ARCALUB-C4-2P-24VDC
Automatic lubricator CONCEPT
CONCEPT4, Multi-point lubricator
Preferred product

Technical data
Piston pump | Functional principle | |
VLub | 400 cm³ | Lubricant volume |
0,16 cm³ | Metering quantity (per outlet and stroke/impulse) | |
pop | 70 bar | Operating pressure, max. |
≤ NLGI 3 (suitability test required) | Lubricant | |
npb | 2 | Number of pump bodies |
nout | 4 | Number of outlets |
≤ 4 | Number of lubrication points: direct | |
≤ 8 | Number of lubrication points: with splitters | |
> 12 | Number of lubrication points: with progressive distributors | |
PA hose | Connection | |
Uop | DC 24 V | Operating voltage |
M12 x 1, 4 pin | Connection plug for multi-function interface | |
Imax | ≤ 350 mA | Current consumption (DC 24 V) |
PLC | Controller (extern) | |
Integrated, electronic | Monitoring: pressure | |
IP54 | Protection class | |
Polyamide | Housing material | |
tmin | -15 °C | Operating temperature, min. |
tmax | 60 °C | Operating temperature, max. |
vertical | Mounting position | |
108,5 x 198,4 x 110,8 | Dimensions (mm) | |
≈m | 1,5 kg | Weight |
Downloads:
Your current product variant
Drive System | PP | Piston pump |
Lubricant volume | V400 | 400 cm³ |

