Select a different country or region to see content for your location.
United States
08:45:27 GMT+0000 (Coordinated Universal Time)

ARCALUB-C2-2P
Automatic lubricator CONCEPT
CONCEPT2, Multi-point lubricator
Preferred product

Technical data
Piston pump | Functional principle | |
VLub | 250 cm³ | Lubricant volume |
0,15 cm³ | Metering quantity (per outlet and stroke/impulse) | |
pop | 50 bar | Operating pressure, max. |
≤ NLGI 2 (suitability test required) | Lubricant | |
npb | 2 | Number of pump bodies |
nout | 2 | Number of outlets |
≤ 2 | Number of lubrication points: direct | |
≤ 4 | Number of lubrication points: with splitters | |
> 4 | Number of lubrication points: with progressive distributors | |
PA hose | Connection | |
Uop | 3-V lithium-metal battery | Operating voltage |
microelectronic | Controller (integrated) | |
PLC | Controller (extern) | |
Integrated, electronic | Monitoring: pressure | |
External (PLC) | Monitoring: fill level | |
Empty level, back pressure, internal error (PLC) | Error message | |
IP54 | Protection class | |
Polyamide | Housing material | |
tmin | -20 °C | Operating temperature, min. |
tmax | 70 °C | Operating temperature, max. |
vertical | Mounting position | |
91 x 223 x 112 | Dimensions (mm) | |
≈m | 1 kg | Weight |
Downloads:
Your current product variant
Drive System | PP | Piston pump |
Lubricant volume | V250/300 | 250/300 cm³ |

