Select a different country or region to see content for your location.
United States
04:51:37 GMT+0000 (Coordinated Universal Time)

AHP-801-HN-SET
Hydraulic pump, manual
BETEX Aluminum hand pump, two-stage, in set with pressure gauge, T-piece, hose, couplings and steel box
Replaces
7265781
Technical data
pmax | 700 bar | Maximum operating pressure |
p1 | 20 bar | Operating pressure, 1st stage |
V̇H1 | 12,9 cm³ | Oil flow/stroke, 1st stage |
V̇H2 | 1,65 cm³ | Oil flow/stroke, 2nd stage |
Vmax | 3 l | Volume of oil container |
Veff | 2,5 l | Useable oil quantity |
3/8" NPT | Hose connection pump body | |
Quick coupling G¼ | Coupling | |
615 mm | Length pump | |
140 mm | Width pump | |
170 mm | Height pump | |
8,6 kg | Weight pump | |
797 x 227 x 193 | Dimensions steel case (mm) | |
≈m | 17,8 kg | Weight 1 |
Additional information
preferably in combination with hydraulic nuts HYDNUT | Use |
Related products
HYDNUT..-E
HYDNUT..-E-INCH
HYDNUT..-HEAVY |
Footnotes
1

Downloads:
Your current product variant
Series | AHP | Aluminum lightweight hand pump, 2-stage |
Version | HN | For use with hydraulic nuts |