Select a different country or region to see content for your location.
United States
14:56:25 GMT+0000 (Coordinated Universal Time)


EGB3550-E50
Bush
Metal/polymer composite plain bush, low-maintenance, ISO 3547, with steel backing
Preferred product

Main Dimensions & Performance Data
Di | 35 mm | Inner diameter |
Do | 39 mm | Outer diameter |
B | 50 mm | Width |
Cr | 123.000 N | Basic dynamic load rating, radial |
C0r | 245.000 N | Basic static load rating, radial |
≈m | 69,64 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
dL | 4 mm | Diameter lubrication hole |
f | 1,2 mm | Outer chamfer |
Fi min | 0,1 mm | Inner edge break, min. |
Fi max | 0,7 mm | Inner edge break, max. |
Di OT | 0,143 mm | Inner diameter, upper tolerance |
Do OT | 0,85 mm | Outside diameter, upper tolerance |
Di UT | 0,073 mm | Inner diameter, lower tolerance |
Do UT | 0,45 mm | Outside diameter, lower tolerance |
s3 | 2 mm | Wall thickness |
s3 OT | 0,005 mm | Wall thickness, upper tolerance |
s3 UT | -0,03 mm | Wall thickness, lower tolerance |
BUT | -0,25 mm | Width, lower tolerance |
BOT | 0,25 mm | Width, upper tolerance |
fOT | 0,4 mm | Outer chamfer, upper tolerance |
fUT | -0,4 mm | Outer chamfer, lower tolerance |
Fi | 0,1 mm | Inner edge break |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |