Select a different country or region to see content for your location.
United States
23:28:31 GMT+0000 (Coordinated Universal Time)


GE14-PW
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: PTFE film, brass outer ring, DIN ISO 12240-1, dimension series K, open design
Preferred product


Main Dimensions & Performance Data
d | 14 mm | Bore diameter bearing |
D | 28 mm | Outside diameter bearing |
B | 19 mm | Width Inner ring |
C | 13,5 mm | Width Outer ring |
Cr | 31.000 N | Basic dynamic load rating, radial |
C0r | 77.500 N | Basic static load rating, radial |
≈m | 54,313 g | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
Damin | 22,5 mm | Housing Connection Diameter |
damax | 16,8 mm | Connection measurement, inner ring |
Dimensions
dK | 25,4 mm | Ball diameter |
α | 16 ° | Tilt angle |
dT | H7 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,009 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
dOT | 0,018 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0,006 - 0,035 | Radial Clearance |
Grmax | 0,035 mm | Radial clearance, maximum |
Grmin | 0,006 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |

