Select a different country or region to see content for your location.
United States
16:58:39 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d2 | 20 mm | Outer diameter eye |
Cr | 7.750 N | Basic dynamic load rating |
C0r | 6.930 N | Basic static load rating |
d | 6 mm | Bore diameter bearing |
D | 16 mm | Outside diameter bearing |
l2 | 46 mm | Total length |
B | 9 mm | Width inner ring |
≈m | 22,9 g | Weight |
Dimensions
dk | 12,7 mm | Ball diameter |
d1 | 8,9 mm | Outer flange diameter inner ring |
d3 | M6 | Thread size |
h | 36 mm | Length of thread |
C1 | 6,75 mm | Width of the rod end |
alpha | 13 ° | Tilt angle |
l1 | 21 mm | Thread length |
BUT | -0,12 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dT | H7 | Bore diameter_bearing_tolerance |
dUT | 0 mm | Bore diameter, lower tolerance |
dOT | 0,012 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,035 | Radial clearance |
Grmax | 0,035 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Mounting dimensions
r1s | 0,3 mm | Smallest single chamfer dimension, inner ring |

