Select a different country or region to see content for your location.
United States
22:30:39 GMT+0000 (Coordinated Universal Time)



NKIA5912-XL
Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIA, single direction axial component, to DIN 5 429-2
Replaces
NKIA5912
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 34 mm | Width |
Cr | 68.000 N | Basic dynamic load rating, radial |
C0r | 108.000 N | Basic static load rating, radial |
Ca | 12.400 N | Basic dynamic load rating, axial |
C0a | 32.000 N | Basic static load rating, axial |
Cur | 19.100 N | Fatigue limit load, radial |
Cur | 19.100 N | Fatigue load limit, radial |
Cua | 1.450 N | Fatigue load limit, axial |
nG | 6.800 1/min | Limiting speed |
nϑr | 5.500 1/min | Reference speed |
≈m | 0,571 kg | Weight |
Dimensions
F | 68 mm | Raceway diameter inner ring |
rmin | 1 mm | Minimum chamfer dimension |
Downloads:
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2024-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch