Select a different country or region to see content for your location.
United States
17:44:36 GMT+0000 (Coordinated Universal Time)


WS81216
Shaft locating washer
Axial cylindrical roller bearings 812, single direction, comprising K812, GS, WS
Preferred product

Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
d1 | 115 mm | Lip diameter shaft washer |
B | 8,5 mm | Height shaft washer |
≈m | 344 g | Weight |
Mounting dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads: