Select a different country or region to see content for your location.
United States
07:14:21 GMT+0000 (Coordinated Universal Time)


DRS75185
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 75185
Preferred product
Product information


Main Dimensions & Performance Data
d1 | 135 mm | Inner diameter centering |
D | 185 mm | Outside diameter |
C | 36 mm | Width wave carrier |
≈m | 2,42 kg | Weight |
Dimensions
Z | 172,5 mm | Pitch circle diameter (holes) |
d | 135 mm | Inner diameter centering seal lip |
D1 | 160 mm | Outside diameter seal |
b | 15 mm | Width seal |
M5X50 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF75185(-L)-TV | Bearing designation |
Downloads: