Select a different country or region to see content for your location.
United States
18:16:26 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | Tr340X5 | Thread |
d2 | 400 mm | Outerside diameter |
B | 45 mm | Width |
≈m | 11,5 kg | Weight |
Mounting dimensions
d1 | 376 mm | Chamfer diameter |
ds | M12 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 93 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |