Select a different country or region to see content for your location.
United States
21:55:57 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M145x2 | Thread |
d2 | 190 mm | Outerside diameter |
B | 24 mm | Width |
≈m | 1,84 kg | Weight |
Mounting dimensions
d1 | 171 mm | Chamfer diameter |
ds | M6 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 11 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |

