Select a different country or region to see content for your location.
United States
03:14:28 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D2 | 60 mm | Bore diameter seat washer |
D3 | 78 mm | Outerside diameter flange |
C | 7,5 mm | Height seat washer |
≈m | 0,086 kg | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.