Select a different country or region to see content for your location.
United States
13:52:54 GMT+0000 (Coordinated Universal Time)


RSRB13-159-L0
Belt tension pulley
Idler pulley units RSRB..-L0
Replaces
RSR B.13.159.LO
Preferred product

Main Dimensions & Performance Data
d | 13 mm | Bore diameter |
d | 0,08 mm | Upper tolerance |
d | -0,05 mm | Lower tolerance |
D1 | 139,7 mm | Raceway diameter idler pulley |
C1 | 36,5 mm | Width idler pulley |
Cr | 9.800 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
≈m | 0,7 kg | Weight |
Mounting dimensions
a | 10 ° | Angle idler pulley raceway |
Dimensions
D2 | 159 mm | Outside diameter idler pulley |
B | 18,3 mm | Width |
BL | 25,4 mm | Width idler pulley raceway |