Select a different country or region to see content for your location.
United States
20:46:13 GMT+0000 (Coordinated Universal Time)


RSRA16-186-L0
Belt tension pulley
Idler pulley units RSRA..-L0
Replaces
RSR A.16.186.LO
Preferred product

Main Dimensions & Performance Data
d | 16 mm | Bore diameter |
d | 0,26 mm | Upper tolerance |
d | 0,13 mm | Lower tolerance |
D1 | 130,8 mm | Raceway diameter idler pulley |
C1 | 32 mm | Width idler pulley |
Cr | 9.800 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 219 N | Fatigue load limit, radial |
≈m | 0,99 kg | Weight |
Mounting dimensions
a | 32 ° | Angle idler pulley raceway |
13, 17, 20, 22 | Vee belt size |
Dimensions
D2 | 186 mm | Outside diameter idler pulley |
B | 18,3 mm | Width |
BL | 22,1 mm | Width idler pulley raceway |