Select a different country or region to see content for your location.
United States
23:41:16 GMT+0000 (Coordinated Universal Time)


UK213
Radial insert ball bearing
Radial insert ball bearings UK, spherical outer ring, location by adapter sleeve, RSR seals on both sides
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
DSP | 120 mm | Outside diameter |
B | 41 mm | Width |
Cur | 2.090 N | Fatigue load limit, radial |
B1 | 65 mm | Locking collar total width |
Cr | 61.000 N | Basic dynamic load rating, radial |
C0r | 40.000 N | Basic static load rating, radial |
≈m | 1,88 kg | Weight |
Dimensions
C | 28 mm | Width, outer ring |
C2 | 29,4 mm | Sealing total width |
Ca | 8,2 mm | Distance to lubrication hole |
d3 | 85 mm | Outside diameter locking collar/locknut |
B2 | 14 mm | Width nut and lock |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,4 | Calculation factor |
Additional information
H2313-J30QH | Adapter sleeve | |
KM13 | Locknut | |
MB13 | Fuse | |
H.H2313 | Sleeve |