Select a different country or region to see content for your location.
United States
19:27:15 GMT+0000 (Coordinated Universal Time)


UC215-45
Radial insert ball bearing
Radial insert ball bearings UC, spherical outer ring, location by grub screws, RSR seals on both sides

Main Dimensions & Performance Data
d | 71,438 mm | Bore diameter |
d | 71,438 mm | Bore diameter, inch |
DSP | 130 mm | Outside diameter |
B | 77,8 mm | Width |
Cur | 2.300 N | Fatigue load limit, radial |
Cr | 66.000 N | Basic dynamic load rating, radial |
C0r | 44.500 N | Basic static load rating, radial |
≈m | 2,39 kg | Weight |
Dimensions
C | 32 mm | Width, outer ring |
C2 | 33,4 mm | Sealing total width |
S | 33,3 mm | Distance raceway |
d1 | 90 mm | Rib diameter inner ring |
Ca | 8,5 mm | Distance to lubrication hole |
A | 12 mm | Distance thread |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,6 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.