Select a different country or region to see content for your location.
United States
13:37:45 GMT+0000 (Coordinated Universal Time)


UC213
Radial insert ball bearing
Radial insert ball bearings UC, spherical outer ring, location by grub screws, RSR seals on both sides
Preferred product

Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
DSP | 120 mm | Outside diameter |
B | 65,1 mm | Width |
Cur | 2.090 N | Fatigue load limit, radial |
Cr | 61.000 N | Basic dynamic load rating, radial |
C0r | 40.000 N | Basic static load rating, radial |
≈m | 1,72 kg | Weight |
Dimensions
C | 28 mm | Width, outer ring |
C2 | 29,4 mm | Sealing total width |
S | 25,4 mm | Distance raceway |
d1 | 80,85 mm | Rib diameter inner ring |
Ca | 8,2 mm | Distance to lubrication hole |
A | 12 mm | Distance thread |
W | 6 mm | Width of flats |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,4 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.