Select a different country or region to see content for your location.
United States
13:52:46 GMT+0000 (Coordinated Universal Time)



RAE50-XL-NPP-FA106
Radial insert ball bearing
Radial insert ball bearing RAE..-XL-NPP
Replaces
RAE50-NPP-FA106
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 30,2 mm | Width |
B1 | 43,8 mm | Locking collar total width |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 1.090 N | Fatigue load limit, radial |
≈m | 0,779 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
S | 11 mm | Distance raceway |
d2 | 59,4 mm | Rib diameter sealing inner ring |
d3 | 69 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,4 | Calculation factor |