Select a different country or region to see content for your location.
United States
16:02:38 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 31,75 mm | Bore diameter |
d | 31,75 mm | Bore diameter, inch |
DSP | 72 mm | Outside diameter |
B | 37,7 mm | Width |
Cur | 700 N | Fatigue load limit, radial |
B1 | 51,3 mm | Locking collar total width |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 0,613 kg | Weight |
Dimensions
C | 19 mm | Width, outer ring |
C2 | 22,5 mm | Sealing total width |
S | 18,8 mm | Distance raceway |
d1 | 46,8 mm | Rib diameter inner ring |
D1 | 60,3 mm | Outside diameter seal |
Ca | 5,7 mm | Distance to lubrication hole |
d3 | 51 mm | Outside diameter locking collar/locknut |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B | |
Lubrication hole transposed | AS2/V |
Characteristics
Recently viewed products