Select a different country or region to see content for your location.
United States
20:26:00 GMT+0000 (Coordinated Universal Time)



7222-B-XL-TVP-UO
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-TVP, single row, X-life, plastic cage
Replaces
7222-B-TVP-UO, 7222B.TVP.UO
Preferred product
Product information


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 38 mm | Width |
Cr | 167.000 N | Basic dynamic load rating, radial |
C0r | 154.000 N | Basic static load rating, radial |
Cur | 8.600 N | Fatigue load limit, radial |
nG | 4.350 1/min | Limiting speed |
nϑr | 3.950 1/min | Reference speed |
≈m | 4,445 kg | Weight |
Mounting dimensions
da min | 122 mm | Minimum diameter of shaft shoulder |
Da max | 188 mm | Maximum diameter of housing shoulder |
Db max | 193 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
D1 | 165,7 mm | Shoulder diameter on outer ring wide side face |
d1 | 144,9 mm | Shoulder diameter on inner ring wide side face |
a | 84 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
Amin | 0 µm | Axial clearance per set min. |
Tol(+) | 12 µm | Tolerance for axial clearance or preload per set |