Select a different country or region to see content for your location.
United States
16:24:19 GMT+0000 (Coordinated Universal Time)



7200-B-XL-TVP
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-TVP, single row, X-life, plastic cage
Replaces
7200-B-TVP, 7200B.TVP
Preferred product
Product information


Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 9 mm | Width |
Cr | 5.600 N | Basic dynamic load rating, radial |
C0r | 2.600 N | Basic static load rating, radial |
Cur | 179 N | Fatigue load limit, radial |
nG | 37.500 1/min | Limiting speed |
nϑr | 22.600 1/min | Reference speed |
≈m | 0,032 kg | Weight |
Mounting dimensions
da min | 14,2 mm | Minimum diameter of shaft shoulder |
Da max | 25,8 mm | Maximum diameter of housing shoulder |
Db max | 27,6 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius of shaft |
ra1 max | 0,3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
D1 | 22,03 mm | Shoulder diameter on outer ring wide side face |
d1 | 18,26 mm | Shoulder diameter on inner ring wide side face |
a | 12,9 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |