Select a different country or region to see content for your location.
United States
07:35:17 GMT+0000 (Coordinated Universal Time)


52317
Axial deep groove ball bearing
Axial deep groove ball bearing 523, double direction, steel sheet metal cage


Main Dimensions & Performance Data
d | 70 mm | Inner diameter shaft washer |
D | 150 mm | Outer diameter housing washer |
T2 | 87 mm | Höhe |
Ca | 186.000 N | Basic dynamic load rating, axial |
C0a | 420.000 N | Basic static load rating, axial |
Cua | 17.700 N | Ermüdungsgrenzbelastung, axial |
nG | 2.260 1/min | Limiting speed |
nϑr | 4.150 1/min | Bezugsdrehzahl |
≈m | 6,202 kg | Weight |
Mounting dimensions
da max | 85 mm | Maximaler Durchmesser der Wellenschulter |
Da max | 111 mm | Maximaler Durchmesser der Gehäuseschulter |
ra max | 1,5 mm | Maximaler Hohlkehlradius |
ra1 max | 1 mm | Maximaler Hohlkehlradius |
Dimensions
D1 | 88 mm | Inner diameter housing washer |
B | 19 mm | Höhe der Wellenscheibe |
rmin | 1,5 mm | Minimaler Kantenabstand |
r1 min | 1 mm | Minimaler Kantenabstand |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 150 °C | Betriebstemperatur max. |
Calculation factors
A | 1,1 | Minimallastfaktor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products