Select a different country or region to see content for your location.
United States
14:56:26 GMT+0000 (Coordinated Universal Time)


51240-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 512..-MP, single direction, solid brass cage
Replaces
51240MP
Preferred product


Main Dimensions & Performance Data
d | 200 mm | Inner diameter shaft washer |
D | 280 mm | Outer diameter housing washer |
T | 62 mm | Height |
Ca | 340.000 N | Basic dynamic load rating, axial |
C0a | 1.220.000 N | Basic static load rating, axial |
Cua | 36.000 N | Fatigue load limit, axial |
nG | 1.510 1/min | Limiting speed |
nϑr | 1.890 1/min | Reference speed |
≈m | 11,939 kg | Weight |
Mounting dimensions
da min | 248 mm | Minimum diameter shaft shoulder |
Da max | 232 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum filled radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 204 mm | Inner diameter housing washer |
d1 | 275 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 7,8 | Minimum load factor |