Select a different country or region to see content for your location.
United States
17:28:00 GMT+0000 (Coordinated Universal Time)


CSXU070-2RS
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXU..-2RS, seals, brass sheet metal cage

Main Dimensions & Performance Data
d | 177,8 mm | Bore diameter |
D | 196,85 mm | Outside diameter |
B | 12,7 mm | Width |
Cr | 12.600 N | Basic dynamic load rating, radial |
C0r | 24.700 N | Basic static load rating, radial |
nG | 1.170 1/min | Limiting speed |
≈m | 420 g | Weight |
Dimensions
rmin | 0,38 mm | Minimum chamfer dimension |
d1 | 184,8 mm | Shoulder diameter inner ring |
D1 | 189,8 mm | Shoulder diameter outer ring |
d1 | 181,6 mm | Caliber diameter inner ring |
D1 | 191,4 mm | Caliber diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch