Select a different country or region to see content for your location.
United States
21:56:05 GMT+0000 (Coordinated Universal Time)


2316-K-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 23..-K-M, tapered bore taper 1:12, solid brass cage
Replaces
2316K.M.C3



Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 58 mm | Width |
Cr | 139.000 N | Basic dynamic load rating, radial |
C0r | 48.500 N | Basic static load rating, radial |
Cur | 2.750 N | Fatigue load limit, radial |
nG | 5.700 1/min | Limiting speed |
nϑr | 5.400 1/min | Reference speed |
≈m | 6,046 kg | Weight |
Mounting dimensions
da min | 92 mm | Minimum diameter shaft shoulder |
da max | 100 mm | Maximum diameter shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
db min | 88 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 144,14 mm | Shoulder diameter outer ring |
d1 | 107,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,7 | Dynamic axial load factor |
Y2 | 2,63 | Dynamic axial load factor |
Y0 | 1,78 | Static axial load factor |
Additional information
H2316 | Adapter sleeve |
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Sealing | Without | Not sealed |
Cage | M | Solid brass cage, ball guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Lubricant | Without | Bearing not greased |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products