Select a different country or region to see content for your location.
United States
12:33:01 GMT+0000 (Coordinated Universal Time)


2308-2RS-TVH
Self-aligning ball bearing
Self-aligning ball bearing 23..-2RS-TVH, seals, plastic cage
Replaces
2308.2RS.TV


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 33 mm | Width |
Cr | 30.000 N | Basic dynamic load rating, radial |
C0r | 9.700 N | Basic static load rating, radial |
Cur | 610 N | Fatigue load limit, radial |
nG | 5.100 1/min | Limiting speed |
≈m | 0,96 kg | Weight |
Mounting dimensions
da min | 49 mm | Minimum diameter shaft shoulder |
Da max | 81 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 74,714 mm | Shoulder diameter outer ring |
D2 | 77,29 mm | Caliber diameter outer ring |
d1 | 57,7 mm | Shoulder diameter inner ring |
d2 | 50,95 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,51 | Dynamic axial load factor |
Y2 | 3,88 | Dynamic axial load factor |
Y0 | 2,63 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products