Select a different country or region to see content for your location.
United States
03:00:43 GMT+0000 (Coordinated Universal Time)


2222-M
Self-aligning ball bearing
Self-aligning ball bearing 22..-M, solid brass cage
Replaces
2222M
Preferred product


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 53 mm | Width |
Cr | 126.000 N | Basic dynamic load rating, radial |
C0r | 52.000 N | Basic static load rating, radial |
Cur | 2.650 N | Fatigue load limit, radial |
nG | 5.000 1/min | Limiting speed |
nϑr | 4.700 1/min | Reference speed |
≈m | 7,253 kg | Weight |
Mounting dimensions
da min | 122 mm | Minimum diameter shaft shoulder |
Da max | 188 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 174,1 mm | Shoulder diameter outer ring |
d1 | 136,9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,22 | Dynamic axial load factor |
Y2 | 3,44 | Dynamic axial load factor |
Y0 | 2,33 | Static axial load factor |