Select a different country or region to see content for your location.
United States
00:42:22 GMT+0000 (Coordinated Universal Time)


2205-K-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 22..-K-TVH, tapered bore taper 1:12, plastic cage
Replaces
2205K.TV.C3
Product information



Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 18 mm | Width |
Cr | 17.300 N | Basic dynamic load rating, radial |
C0r | 4.450 N | Basic static load rating, radial |
Cur | 285 N | Fatigue load limit, radial |
nG | 14.400 1/min | Limiting speed |
nϑr | 13.400 1/min | Reference speed |
≈m | 0,149 kg | Weight |
Mounting dimensions
da min | 30,6 mm | Minimum diameter shaft shoulder |
da max | 32 mm | Maximum diameter shaft shoulder |
Da max | 46,4 mm | Maximum diameter of housing shoulder |
db min | 28 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 44,42 mm | Shoulder diameter outer ring |
d1 | 32,25 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,35 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,78 | Dynamic axial load factor |
Y2 | 2,75 | Dynamic axial load factor |
Y0 | 1,86 | Static axial load factor |
Additional information
H305 | Adapter sleeve |