Select a different country or region to see content for your location.
United States
02:12:54 GMT+0000 (Coordinated Universal Time)


6411
Deep groove ball bearing
Deep groove ball bearing 64, single row, steel sheet metal cage


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 33 mm | Width |
Cr | 100.000 N | Basic dynamic load rating, radial |
C0r | 60.000 N | Basic static load rating, radial |
Cur | 4.050 N | Fatigue load limit, radial |
nG | 7.300 1/min | Limiting speed |
nϑr | 6.200 1/min | Reference speed |
≈m | 2,36 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter shaft shoulder |
Da max | 126 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 117,64 mm | Shoulder diameter outer ring |
D2 | 122,16 mm | Caliber diameter outer ring |
d1 | 88,55 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13,2 | Calculation factor |
Recently viewed products