Select a different country or region to see content for your location.
United States
02:03:28 GMT+0000 (Coordinated Universal Time)


6209-C
Deep groove ball bearing
Deep groove ball bearing 62..-C, single row, Generation C, steel sheet metal cage


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 19 mm | Width |
Cr | 35.500 N | Basic dynamic load rating, radial |
C0r | 20.300 N | Basic static load rating, radial |
Cur | 1.400 N | Fatigue load limit, radial |
nG | 12.700 1/min | Limiting speed |
nϑr | 9.900 1/min | Reference speed |
≈m | 0,384 kg | Weight |
Mounting dimensions
da min | 52 mm | Minimum diameter shaft shoulder |
Da max | 78 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 72,35 mm | Shoulder diameter outer ring |
D2 | 75,34 mm | Caliber diameter outer ring |
d1 | 56,63 mm | Shoulder diameter inner ring |
d2 | 54,04 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14,3 | Calculation factor |