Select a different country or region to see content for your location.
United States
18:56:33 GMT+0000 (Coordinated Universal Time)


6021-M
Deep groove ball bearing
Deep groove ball bearing 60..-M, single row, solid brass cage


Main Dimensions & Performance Data
d | 105 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 26 mm | Width |
Cr | 75.000 N | Basic dynamic load rating, radial |
C0r | 64.000 N | Basic static load rating, radial |
Cur | 3.550 N | Fatigue load limit, radial |
nG | 7.400 1/min | Limiting speed |
nϑr | 4.950 1/min | Reference speed |
≈m | 1,86 kg | Weight |
Mounting dimensions
da min | 113,8 mm | Minimum diameter shaft shoulder |
Da max | 151,2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 142,52 mm | Shoulder diameter outer ring |
d1 | 122,12 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 15,7 | Calculation factor |