Select a different country or region to see content for your location.
United States
05:06:19 GMT+0000 (Coordinated Universal Time)


4302-BB-TVH
Deep groove ball bearing
Deep groove ball bearing 43..-BB-TVH, double row, plastic cage
Replaces
4302BB.TVH
Preferred product


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 17 mm | Width |
Cr | 15.600 N | Basic dynamic load rating, radial |
C0r | 9.500 N | Basic static load rating, radial |
Cur | 495 N | Fatigue load limit, radial |
nG | 14.900 1/min | Limiting speed |
nϑr | 11.600 1/min | Reference speed |
≈m | 0,115 kg | Weight |
Mounting dimensions
da min | 20,6 mm | Minimum diameter shaft shoulder |
Da max | 36,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 33,05 mm | Shoulder diameter outer ring |
d1 | 23,8 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |
Your current product variant
Design variant | B | Bearing without filling slot |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Lubricant | GA14 | Ball bearing grease, low noise |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch