Select a different country or region to see content for your location.
United States
15:55:20 GMT+0000 (Coordinated Universal Time)


16068-M
Deep groove ball bearing
Deep groove ball bearing 160..-M, single row, solid brass cage
Replaces
16068M


Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
D | 520 mm | Outside diameter |
B | 57 mm | Width |
Cr | 355.000 N | Basic dynamic load rating, radial |
C0r | 550.000 N | Basic static load rating, radial |
Cur | 15.700 N | Fatigue load limit, radial |
nG | 2.140 1/min | Limiting speed |
nϑr | 1.460 1/min | Reference speed |
≈m | 62,5 kg | Weight |
Mounting dimensions
da min | 354,6 mm | Minimum diameter shaft shoulder |
Da max | 505,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 457,1 mm | Shoulder diameter outer ring |
d1 | 403,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,4 | Calculation factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch