Select a different country or region to see content for your location.
United States
23:17:26 GMT+0000 (Coordinated Universal Time)


HF1012
Drawn cup roller clutch
Drawn cup roller clutches HF, with steel springs
Preferred product

Main Dimensions & Performance Data
Fw | 10 mm | Under roller diameter |
D | 14 mm | Outside diameter |
C | 12 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Md per | 5,3 Nm | Permissible torque |
nGW | 14.000 1/min | Limiting speed for rotating shaft |
nGA | 11.000 1/min | Limiting speed for rotating outer ring |
≈m | 4,18 g | Weight |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Additional information
HK1010 | Drawn cup needle roller bearings for radial bearing arrangement |
Downloads:
Your current product variant
Lubricant | L564 | Grease (L564/standart specific - dynamic) |
Coating | Without | |
Outer shape | Without | Smooth outside surface |
Spring design | Standard | Steel pressure springs |
Characteristics