Select a different country or region to see content for your location.
United States
10:30:01 GMT+0000 (Coordinated Universal Time)



32240-XL-DF-A0-50
Tapered roller bearing set
Tapered roller bearing set 322..-DF, X-arrangement


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 360 mm | Outside diameter |
2B | 196 mm | Inner ring total width |
2T | 208 mm | Outer ring total width |
Cr | 2.700.000 N | Basic dynamic load rating, radial |
C0r | 4.150.000 N | Basic static load rating, radial |
Cur | 520.000 N | Fatigue load limit, radial |
nG | 2.030 1/min | Limiting speed |
nϑr | 890 1/min | Thermal speed rating |
≈m | 88,3 kg | Weight |
Mounting dimensions
da max | 226 mm | Maximum diameter of shaft shoulder |
Da min | 302 mm | Minimum diameter of housing shoulder |
Da max | 342 mm | Maximum diameter of housing shoulder |
Ca min | 11 mm | Minimum axial space |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
A | 44 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,41 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,66 | Dynamic axial load factor |
Y2 | 2,47 | Dynamic axial load factor |
Y0 | 1,62 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch