Select a different country or region to see content for your location.
United States
00:42:48 GMT+0000 (Coordinated Universal Time)


81252-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 812..-M, single row
Replaces
812 52 M
Preferred product


Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
T | 79 mm | Height |
Ca | 1.450.000 N | Basic dynamic load rating, axial |
C0a | 5.400.000 N | Basic static load rating, axial |
Cua | 485.000 N | Fatigue load limit, axial |
nG | 930 1/min | Limiting speed |
nϑr | 310 1/min | Reference speed |
D | 360 mm | Outside diameter |
≈m | 25,99 kg | Weight |
Mounting dimensions
da min | 353 mm | Minimum diameter shaft shoulder |
Da max | 280 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
D1 | 264 mm | Bore diameter housing washer |
d1 | 355 mm | Rip diameter shaft washer |
rmin | 2,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81252-M | Axial roller and cage assembly | |
GS81252 | Housing Washer | |
WS81252 | Shaft washer |